How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4 in | C: | 7.38 in |
| G: | 1.06 | N: | 5.25 |
| O: | 3.28 in | I: | 4.34 in |
| D: | 2.94 | AK: | 4.5 |
| K: | 2 in | BE: | 0.38 in |
| AJ: | 5.88 | H-Tap size: | 3/8 - 16 in |
| LQ: | 5.19 in | BF: | 0.41 |
| BD: | 5.88 | F: | 2.13 |
| A: | 2.88 | T: | 1.125 |
| B: | 5.75 | TAP Depth: | 0.69 in |
| Center Distance (in): | 2.625 in |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio: | 30:1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.125 in | Series: | OE Series |
| Assembly: | UF-3 | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.65 | Ratio Range: | 30:1 |
| Center Distance (in): | 2.625 | Output Shaft Assembly Code: | 3 |
| Output Key: | 1/4 X 2.81 | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Line: | OE Series |
| Product Type: | Right Angle | Output Shaft Direction: | 3 |
| Motor Frame Size: | 140 | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output RPM: | 58.3 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

