How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BD: | 5.88 |
| AJ: | 5.88 | G: | 1.06 |
| H-Tap size: | 3/8 - 16 in | K: | 2 in |
| D: | 2.94 | I: | 4.34 in |
| T: | 1.125 | F: | 2.13 |
| C: | 7.38 in | B: | 5.75 |
| LQ: | 5.19 in | BF: | 0.41 |
| BE: | 0.38 in | TAP Depth: | 0.69 in |
| Center Distance (in): | 2.625 in | J: | 4 in |
| A: | 2.88 | O: | 3.28 in |
| N: | 5.25 |
Technical Specifications
| Gear Type: | Worm | Motor Frame Size: | 140 |
| Output Shaft Assembly Code: | 3 | Output Shaft Direction: | 3 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.81 | Series Code: | OE |
| Product Type: | Right Angle | Output Diameter (in): | 1.125 in |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.34 |
| Input Bore (C Face): | 0.875 | Ratio Range: | 40:1 |
| Reducer: | Worm - Right Angle | Series: | OE Series |
| Center Distance (in): | 2.625 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Assembly: | UF-3 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output RPM: | 43.8 |
| Input RPM: | 1,750 | Output Shaft: | Solid Shaft |
| Ratio: | 40:1 | Product Line: | OE Series |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

