How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BE: | 0.38 in |
| O: | 3.28 in | Center Distance (in): | 2.625 in |
| I: | 4.34 in | AJ: | 5.88 |
| BD: | 5.88 | H-Tap size: | 3/8 - 16 in |
| N: | 5.25 | A: | 2.88 |
| D: | 2.94 | B: | 5.75 |
| C: | 7.38 in | T: | 1.125 |
| LQ: | 5.19 in | TAP Depth: | 0.69 in |
| J: | 4 in | K: | 2 in |
| G: | 1.06 | F: | 2.13 |
| BF: | 0.41 |
Technical Specifications
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | 3 |
| Input Keyway (C Face): | 3/16 x 3/32 | Series: | OE Series |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Ratio Range: | 40:1 |
| Center Distance (in): | 2.625 | Motor Frame Size: | 140 |
| Product Line: | OE Series | Output Shaft: | Solid Shaft |
| Input RPM: | 1,750 | Series Code: | OE |
| Product Type: | Right Angle | Output Shaft Direction: | 3 |
| Output Key: | 1/4 X 2.81 | Ratio: | 40:1 |
| Output RPM: | 43.8 | Service Factor: | 1 |
| Output Diameter (in): | 1.125 in | Input HP @ 1750 RPM: | 1.34 |
| Housing Material: | Cast Iron | Assembly: | UF-3 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

