How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.13 | B: | 5.75 |
| BF: | 0.41 | AK: | 4.5 |
| N: | 5.25 | I: | 4.34 in |
| Center Distance (in): | 2.625 in | O: | 3.28 in |
| C: | 7.38 in | LQ: | 5.19 in |
| AJ: | 5.88 | T: | 1.125 |
| TAP Depth: | 0.69 in | BE: | 0.38 in |
| BD: | 5.88 | J: | 4 in |
| K: | 2 in | D: | 2.94 |
| A: | 2.88 | H-Tap size: | 3/8 - 16 in |
| G: | 1.06 |
Technical Specifications
| Output RPM: | 233 | Output Shaft: | Solid Shaft |
| Input RPM: | 1,750 | Center Distance (in): | 2.625 |
| Output Shaft Direction: | 3 | Series: | OE Series |
| Reducer: | Worm - Right Angle | Assembly: | UF-3 |
| Ratio Range: | 7.5:1 | Input Style: | C-Face Quill |
| Series Code: | OE | Output Shaft Assembly Code: | 3 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Diameter (in): | 1.125 in | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.81 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 x 3/32 | Service Factor: | 1 |
| Input Bore (C Face): | 0.875 | Product Line: | OE Series |
| Ratio: | 7.5:1 | Input HP @ 1750 RPM: | 4.27 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

