How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | TAP Depth: | 0.69 in |
| BE: | 0.38 in | D: | 2.94 |
| N: | 5.25 | A: | 2.88 |
| BF: | 0.41 | O: | 3.28 in |
| K: | 2 in | H-Tap size: | 3/8 - 16 in |
| G: | 1.06 | AK: | 4.5 |
| C: | 7.38 in | AJ: | 5.88 |
| T: | 1.125 | LQ: | 5.19 in |
| I: | 4.34 in | F: | 2.13 |
| B: | 5.75 | Center Distance (in): | 2.625 in |
| J: | 4 in |
Technical Specifications
| Output Shaft Assembly Code: | 3 | Assembly: | UF-3 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.81 |
| Gear Type: | Worm | Ratio Range: | 7.5:1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 4.27 |
| Series Code: | OE | Output Diameter (in): | 1.125 in |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 3 |
| Motor Frame Size: | 140 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.875 |
| Output RPM: | 233 | Input Keyway (C Face): | 3/16 x 3/32 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Product Line: | OE Series | Product Type: | Right Angle |
| Ratio: | 7.5:1 | Series: | OE Series |
| Service Factor: | 1 | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

