How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | N: | 5.25 |
| F: | 2.13 | LQ: | 5.19 in |
| C: | 7.38 in | BD: | 5.88 |
| I: | 4.34 in | B: | 5.75 |
| H-Tap size: | 3/8 - 16 in | G: | 1.06 |
| K: | 2 in | D: | 2.94 |
| AJ: | 5.88 | AK: | 4.5 |
| Center Distance (in): | 2.625 in | TAP Depth: | 0.69 in |
| O: | 3.28 in | T: | 1.125 |
| J: | 4 in | A: | 2.88 |
| BE: | 0.38 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Assembly: | UF-3 | Output RPM: | 21.9 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 3 |
| Input HP @ 1750 RPM: | 0.577 | Output Shaft: | Solid Shaft |
| Center Distance (in): | 2.625 | Product Line: | OE Series |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output Diameter (in): | 1.125 in |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 3 | Motor Frame Size: | 140 |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio Range: | 80:1 |
| Output Key: | 1/4 X 2.81 | Ratio: | 80:1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Series: | OE Series |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

