How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2 in | BF: | 0.53 |
| J: | 4 in | F: | 2.13 |
| G: | 1.06 | Center Distance (in): | 2.625 in |
| B: | 5.75 | AK: | 8.5 |
| AJ: | 7.25 | H-Tap size: | 3/8 - 16 in |
| O: | 3.28 in | BD: | 9 |
| I: | 4.34 in | LQ1: | 5.62 in |
| N: | 5.25 | A: | 2.88 |
| T: | 1.125 | C: | 7.38 in |
| TAP Depth: | 0.69 in | BE1: | 0.5 in |
| D: | 2.94 |
Technical Specifications
| Assembly: | UF-3 | Output Shaft: | Solid Shaft |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| Series: | OE Series | No. of Gear Reductions: | Single |
| Series Code: | OE | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 3 |
| Product Line: | OE Series | Output Shaft Assembly Code: | 3 |
| Output RPM: | 175 | Center Distance (in): | 2.625 |
| Output Key: | 1/4 X 2.81 | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Diameter (in): | 1.125 in | Input HP @ 1750 RPM: | 3.9 |
| Ratio Range: | 10:1 | Service Factor: | 1 |
| Ratio: | 10:1 | Motor Frame Size: | 180 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

