How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.06 | T: | 1.125 |
| I: | 4.34 in | A: | 2.88 |
| BF: | 0.53 | J: | 4 in |
| TAP Depth: | 0.69 in | F: | 2.13 |
| LQ1: | 5.62 in | AJ: | 7.25 |
| BE1: | 0.5 in | AK: | 8.5 |
| B: | 5.75 | Center Distance (in): | 2.625 in |
| BD: | 9 | N: | 5.25 |
| C: | 7.38 in | K: | 2 in |
| D: | 2.94 | O: | 3.28 in |
| H-Tap size: | 3/8 - 16 in |
Technical Specifications
| Series Code: | OE | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.81 | Product Line: | OE Series |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180 |
| Output RPM: | 17.5 | Output Shaft Assembly Code: | 3 |
| Series: | OE Series | Assembly: | UF-3 |
| Output Shaft: | Solid Shaft | Input Keyway (C Face): | 1/4 x 1/8 |
| Ratio Range: | 100:1 to 250:1 | Center Distance (in): | 2.625 |
| Output Shaft Direction: | 3 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.386 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Ratio: | 100:1 |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Diameter (in): | 1.125 in |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

