How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 5.25 | I: | 4.34 in |
| F: | 2.13 | Center Distance (in): | 2.625 in |
| O: | 3.28 in | LQ1: | 5.62 in |
| A: | 2.88 | AK: | 8.5 |
| J: | 4 in | BF: | 0.53 |
| H-Tap size: | 3/8 - 16 in | T: | 1.125 |
| K: | 2 in | AJ: | 7.25 |
| BE1: | 0.5 in | G: | 1.06 |
| B: | 5.75 | C: | 7.38 in |
| TAP Depth: | 0.69 in | D: | 2.94 |
| BD: | 9 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 x 1/8 |
| Product Line: | OE Series | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Product Type: | Right Angle | Output Diameter (in): | 1.125 in |
| Series: | OE Series | Output Shaft Assembly Code: | 3 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.386 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Ratio Range: | 100:1 to 250:1 | Assembly: | UF-3 |
| Center Distance (in): | 2.625 | Output Key: | 1/4 X 2.81 |
| Ratio: | 100:1 | Input Bore (C Face): | 1.125 |
| Output Shaft: | Solid Shaft | Motor Frame Size: | 180 |
| Output Shaft Direction: | 3 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Output RPM: | 17.5 |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

