How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 3.28 in | BF: | 0.53 |
| AJ: | 7.25 | AK: | 8.5 |
| BD: | 9 | A: | 2.88 |
| N: | 5.25 | B: | 5.75 |
| J: | 4 in | T: | 1.125 |
| D: | 2.94 | Center Distance (in): | 2.625 in |
| I: | 4.34 in | H-Tap size: | 3/8 - 16 in |
| G: | 1.06 | BE1: | 0.5 in |
| C: | 7.38 in | LQ1: | 5.62 in |
| TAP Depth: | 0.69 in | K: | 2 in |
| F: | 2.13 |
Technical Specifications
| Gear Type: | Worm | Output Shaft Assembly Code: | 3 |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Assembly: | UF-3 | Ratio Range: | 15:1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.92 |
| Output Shaft Direction: | 3 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180 | Series Code: | OE |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.125 in |
| Product Line: | OE Series | Series: | OE Series |
| Ratio: | 15:1 | Center Distance (in): | 2.625 |
| No. of Gear Reductions: | Single | Output RPM: | 117 |
| Output Shaft: | Solid Shaft | Output Key: | 1/4 X 2.81 |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 x 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

