How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | N: | 5.25 |
| AJ: | 7.25 | BF: | 0.53 |
| H-Tap size: | 3/8 - 16 in | AK: | 8.5 |
| C: | 7.38 in | BD: | 9 |
| K: | 2 in | Center Distance (in): | 2.625 in |
| J: | 4 in | B: | 5.75 |
| T: | 1.125 | G: | 1.06 |
| A: | 2.88 | D: | 2.94 |
| TAP Depth: | 0.69 in | LQ1: | 5.62 in |
| F: | 2.13 | BE1: | 0.5 in |
| O: | 3.28 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Output Shaft Direction: | 3 | Ratio: | 15:1 |
| Shaft Seal Material: | Viton | Ratio Range: | 15:1 |
| Housing Material: | Cast Iron | Series: | OE Series |
| Assembly: | UF-3 | Input Style: | C-Face Quill |
| Output Shaft: | Solid Shaft | Input Keyway (C Face): | 1/4 x 1/8 |
| Input RPM: | 1,750 | Series Code: | OE |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Diameter (in): | 1.125 in | Center Distance (in): | 2.625 |
| Output Key: | 1/4 X 2.81 | Motor Frame Size: | 180 |
| Product Line: | OE Series | Input HP @ 1750 RPM: | 2.92 |
| Output Shaft Assembly Code: | 3 | No. of Gear Reductions: | Single |
| Output RPM: | 117 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

