How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | A: | 2.88 |
| K: | 2 in | D: | 2.94 |
| H-Tap size: | 3/8 - 16 in | C: | 7.38 in |
| T: | 1.125 | Center Distance (in): | 2.625 in |
| AJ: | 7.25 | LQ1: | 5.62 in |
| N: | 5.25 | J: | 4 in |
| G: | 1.06 | BE1: | 0.5 in |
| B: | 5.75 | TAP Depth: | 0.69 in |
| O: | 3.28 in | AK: | 8.5 |
| BD: | 9 | BF: | 0.53 |
| F: | 2.13 |
Technical Specifications
| Product Line: | OE Series | Ratio Range: | 20:1 |
| Series: | OE Series | Ratio: | 20:1 |
| Product Type: | Right Angle | Output Shaft Direction: | 3 |
| Service Factor: | 1 | Assembly: | UF-3 |
| Input HP @ 1750 RPM: | 2.37 | Output RPM: | 87.5 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.125 in |
| Output Shaft Assembly Code: | 3 | Gear Type: | Worm |
| Center Distance (in): | 2.625 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180 |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Shaft: | Solid Shaft |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.81 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

