How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | LQ1: | 5.62 in |
| B: | 5.75 | N: | 5.25 |
| O: | 3.28 in | H-Tap size: | 3/8 - 16 in |
| TAP Depth: | 0.69 in | Center Distance (in): | 2.625 in |
| BD: | 9 | J: | 4 in |
| AJ: | 7.25 | G: | 1.06 |
| D: | 2.94 | A: | 2.88 |
| K: | 2 in | C: | 7.38 in |
| BF: | 0.53 | AK: | 8.5 |
| F: | 2.13 | T: | 1.125 |
| BE1: | 0.5 in |
Technical Specifications
| Input RPM: | 1,750 | Motor Frame Size: | 180 |
| Series: | OE Series | Output Key: | 1/4 X 2.81 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Ratio: | 20:1 |
| Ratio Range: | 20:1 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| Output Shaft Direction: | 3 | Series Code: | OE |
| Product Line: | OE Series | Input HP @ 1750 RPM: | 2.37 |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Shaft Assembly Code: | 3 |
| Output Diameter (in): | 1.125 in | Center Distance (in): | 2.625 |
| Housing Material: | Cast Iron | Assembly: | UF-3 |
| Output Shaft: | Solid Shaft | Output RPM: | 87.5 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

