How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | D: | 2.94 |
| C: | 7.38 in | B: | 5.75 |
| LQ1: | 5.62 in | BD: | 9 |
| TAP Depth: | 0.69 in | BF: | 0.53 |
| K: | 2 in | I: | 4.34 in |
| J: | 4 in | BE1: | 0.5 in |
| A: | 2.88 | Center Distance (in): | 2.625 in |
| AJ: | 7.25 | F: | 2.13 |
| AK: | 8.5 | G: | 1.06 |
| O: | 3.28 in | N: | 5.25 |
| H-Tap size: | 3/8 - 16 in |
Technical Specifications
| Ratio Range: | 20:1 | Assembly: | UF-3 |
| Series: | OE Series | Product Line: | OE Series |
| Motor Frame Size: | 180 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Product Type: | Right Angle |
| Ratio: | 20:1 | Input Bore (C Face): | 1.125 |
| Output RPM: | 87.5 | Input Style: | C-Face Quill |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Key: | 1/4 X 2.81 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 3 |
| Output Shaft: | Solid Shaft | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.125 in | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Shaft Direction: | 3 |
| Center Distance (in): | 2.625 | Input HP @ 1750 RPM: | 2.37 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

