How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2 in | N: | 5.25 |
| AK: | 8.5 | J: | 4 in |
| TAP Depth: | 0.69 in | LQ1: | 5.62 in |
| Center Distance (in): | 2.625 in | O: | 3.28 in |
| A: | 2.88 | B: | 5.75 |
| BF: | 0.53 | T: | 1.125 |
| BE1: | 0.5 in | G: | 1.06 |
| C: | 7.38 in | D: | 2.94 |
| F: | 2.13 | BD: | 9 |
| H-Tap size: | 3/8 - 16 in | AJ: | 7.25 |
| I: | 4.34 in |
Technical Specifications
| Output Shaft Assembly Code: | 3 | Input RPM: | 1,750 |
| Assembly: | UF-3 | Output Shaft: | Solid Shaft |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Series: | OE Series | Output RPM: | 70 |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.95 |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 3 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.81 |
| Input Keyway (C Face): | 1/4 x 1/8 | Center Distance (in): | 2.625 |
| Output Diameter (in): | 1.125 in | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Ratio: | 25:1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Ratio Range: | 25:1 | Motor Frame Size: | 180 |
| Product Line: | OE Series | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

