How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 5.25 | Center Distance (in): | 2.625 in |
| G: | 1.06 | C: | 7.38 in |
| AJ: | 7.25 | BD: | 9 |
| LQ1: | 5.62 in | A: | 2.88 |
| BE1: | 0.5 in | O: | 3.28 in |
| B: | 5.75 | H-Tap size: | 3/8 - 16 in |
| D: | 2.94 | TAP Depth: | 0.69 in |
| J: | 4 in | AK: | 8.5 |
| I: | 4.34 in | F: | 2.13 |
| BF: | 0.53 | T: | 1.125 |
| K: | 2 in |
Technical Specifications
| Output Key: | 1/4 X 2.81 | Service Factor: | 1 |
| Motor Frame Size: | 180 | Gear Type: | Worm |
| Input RPM: | 1,750 | Center Distance (in): | 2.625 |
| Input Keyway (C Face): | 1/4 x 1/8 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 3 |
| Product Line: | OE Series | Output Shaft: | Solid Shaft |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.65 |
| Series: | OE Series | Input Bore (C Face): | 1.125 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Assembly: | UF-3 | Ratio: | 30:1 |
| Product Type: | Right Angle | Output RPM: | 58.3 |
| Output Diameter (in): | 1.125 in | Output Shaft Assembly Code: | 3 |
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

