How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.06 | AJ: | 7.25 |
| TAP Depth: | 0.69 in | A: | 2.88 |
| N: | 5.25 | BD: | 9 |
| AK: | 8.5 | I: | 4.34 in |
| O: | 3.28 in | BF: | 0.53 |
| F: | 2.13 | T: | 1.125 |
| Center Distance (in): | 2.625 in | K: | 2 in |
| D: | 2.94 | C: | 7.38 in |
| J: | 4 in | B: | 5.75 |
| LQ1: | 5.62 in | H-Tap size: | 3/8 - 16 in |
| BE1: | 0.5 in |
Technical Specifications
| Ratio: | 30:1 | Series: | OE Series |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Shaft Direction: | 3 | Motor Frame Size: | 180 |
| Output Diameter (in): | 1.125 in | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.65 | Input RPM: | 1,750 |
| Output RPM: | 58.3 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Assembly: | UF-3 |
| Input Keyway (C Face): | 1/4 x 1/8 | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Series Code: | OE |
| Output Shaft: | Solid Shaft | Output Shaft Assembly Code: | 3 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.625 |
| Product Line: | OE Series | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.81 | Ratio Range: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

