How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BD: | 9 |
| O: | 3.28 in | LQ1: | 5.62 in |
| B: | 5.75 | T: | 1.125 |
| I: | 4.34 in | K: | 2 in |
| J: | 4 in | BE1: | 0.5 in |
| Center Distance (in): | 2.625 in | H-Tap size: | 3/8 - 16 in |
| A: | 2.88 | BF: | 0.53 |
| F: | 2.13 | C: | 7.38 in |
| G: | 1.06 | N: | 5.25 |
| TAP Depth: | 0.69 in | D: | 2.94 |
| AK: | 8.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio: | 40:1 |
| Ratio Range: | 40:1 | Product Type: | Right Angle |
| Assembly: | UF-3 | Output Shaft Assembly Code: | 3 |
| Output Diameter (in): | 1.125 in | Output Shaft: | Solid Shaft |
| Output Shaft Direction: | 3 | Input HP @ 1750 RPM: | 1.34 |
| Series Code: | OE | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | Series: | OE Series |
| Housing Material: | Cast Iron | Center Distance (in): | 2.625 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 x 1/8 |
| Output RPM: | 43.8 | Motor Frame Size: | 180 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.81 | Input RPM: | 1,750 |
| Product Line: | OE Series | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

