How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 5.25 | LQ1: | 5.62 in |
| B: | 5.75 | C: | 7.38 in |
| F: | 2.13 | I: | 4.34 in |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| AK: | 8.5 | J: | 4 in |
| K: | 2 in | A: | 2.88 |
| BF: | 0.53 | BD: | 9 |
| T: | 1.125 | O: | 3.28 in |
| H-Tap size: | 3/8 - 16 in | TAP Depth: | 0.69 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| G: | 1.06 |
Technical Specifications
| Housing Material: | Cast Iron | Output Diameter (in): | 1.125 in |
| Input Keyway (C Face): | 1/4 x 1/8 | Gear Type: | Worm |
| Output Key: | 1/4 X 2.81 | Ratio Range: | 40:1 |
| Output Shaft: | Solid Shaft | Output Shaft Assembly Code: | 3 |
| Ratio: | 40:1 | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Output RPM: | 43.8 |
| Input Style: | C-Face Quill | Series: | OE Series |
| Assembly: | UF-3 | Output Shaft Direction: | 3 |
| Input HP @ 1750 RPM: | 1.34 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.625 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Product Line: | OE Series |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Motor Frame Size: | 180 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

