How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 2.88 | I: | 4.34 in |
| H-Tap size: | 3/8 - 16 in | N: | 5.25 |
| BE1: | 0.5 in | C: | 7.38 in |
| BF: | 0.53 | TAP Depth: | 0.69 in |
| Center Distance (in): | 2.625 in | J: | 4 in |
| AK: | 8.5 | AJ: | 7.25 |
| O: | 3.28 in | D: | 2.94 |
| LQ1: | 5.62 in | B: | 5.75 |
| G: | 1.06 | K: | 2 in |
| BD: | 9 | F: | 2.13 |
| T: | 1.125 |
Technical Specifications
| Input Keyway (C Face): | 1/4 x 1/8 | Output Shaft Direction: | 3 |
| Input RPM: | 1,750 | Assembly: | UF-3 |
| Output Diameter (in): | 1.125 in | Product Type: | Right Angle |
| Series: | OE Series | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Product Line: | OE Series |
| Ratio Range: | 50:1 | Ratio: | 50:1 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 3 | Series Code: | OE |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Motor Frame Size: | 180 | Output Key: | 1/4 X 2.81 |
| Output RPM: | 35 | Center Distance (in): | 2.625 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.08 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

