How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | B: | 5.75 |
| I: | 4.34 in | BE1: | 0.5 in |
| C: | 7.38 in | TAP Depth: | 0.69 in |
| Center Distance (in): | 2.625 in | A: | 2.88 |
| N: | 5.25 | LQ1: | 5.62 in |
| O: | 3.28 in | BF: | 0.53 |
| J: | 4 in | K: | 2 in |
| AJ: | 7.25 | T: | 1.125 |
| BD: | 9 | F: | 2.13 |
| AK: | 8.5 | H-Tap size: | 3/8 - 16 in |
| G: | 1.06 |
Technical Specifications
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Key: | 1/4 X 2.81 | Center Distance (in): | 2.625 |
| Output Shaft Direction: | 3 | Series: | OE Series |
| Input Keyway (C Face): | 1/4 x 1/8 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.08 |
| Input RPM: | 1,750 | Product Line: | OE Series |
| Output Shaft: | Solid Shaft | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Ratio: | 50:1 | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | 3 | Output Diameter (in): | 1.125 in |
| Series Code: | OE | Assembly: | UF-3 |
| Output RPM: | 35 | Motor Frame Size: | 180 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

