How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 5.62 in | BF: | 0.53 |
| I: | 4.34 in | BE1: | 0.5 in |
| B: | 5.75 | C: | 7.38 in |
| G: | 1.06 | K: | 2 in |
| F: | 2.13 | AK: | 8.5 |
| TAP Depth: | 0.69 in | O: | 3.28 in |
| A: | 2.88 | BD: | 9 |
| N: | 5.25 | D: | 2.94 |
| AJ: | 7.25 | T: | 1.125 |
| H-Tap size: | 3/8 - 16 in | Center Distance (in): | 2.625 in |
| J: | 4 in |
Technical Specifications
| Input RPM: | 1,750 | Product Line: | OE Series |
| Output Shaft Assembly Code: | 3 | Output RPM: | 35 |
| Output Shaft Direction: | 3 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.625 | Motor Frame Size: | 180 |
| Output Shaft: | Solid Shaft | Output Diameter (in): | 1.125 in |
| Series: | OE Series | Input Style: | C-Face Quill |
| Output Key: | 1/4 X 2.81 | Input Bore (C Face): | 1.125 |
| Assembly: | UF-3 | Input Keyway (C Face): | 1/4 x 1/8 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Ratio: | 50:1 | Series Code: | OE |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.08 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

