How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | T: | 1.125 |
| K: | 2 in | BD: | 9 |
| N: | 5.25 | O: | 3.28 in |
| A: | 2.88 | LQ1: | 5.62 in |
| H-Tap size: | 3/8 - 16 in | D: | 2.94 |
| C: | 7.38 in | BE1: | 0.5 in |
| TAP Depth: | 0.69 in | J: | 4 in |
| AJ: | 7.25 | G: | 1.06 |
| B: | 5.75 | I: | 4.34 in |
| BF: | 0.53 | F: | 2.13 |
| AK: | 8.5 |
Technical Specifications
| Output Shaft Assembly Code: | 3 | Input Keyway (C Face): | 1/4 x 1/8 |
| Gear Type: | Worm | Series Code: | OE |
| Output Shaft: | Solid Shaft | Input Bore (C Face): | 1.125 |
| Product Line: | OE Series | Input RPM: | 1,750 |
| Output Shaft Direction: | 3 | Output Key: | 1/4 X 2.81 |
| Input HP @ 1750 RPM: | 1.08 | Ratio Range: | 50:1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.125 in |
| Series: | OE Series | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180 | Input Style: | C-Face Quill |
| Output RPM: | 35 | Housing Material: | Cast Iron |
| Assembly: | UF-3 | Product Type: | Right Angle |
| Center Distance (in): | 2.625 | Ratio: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

