How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.06 | H-Tap size: | 3/8 - 16 in |
| D: | 2.94 | F: | 2.13 |
| A: | 2.88 | TAP Depth: | 0.69 in |
| AJ: | 7.25 | C: | 7.38 in |
| I: | 4.34 in | J: | 4 in |
| LQ1: | 5.62 in | K: | 2 in |
| BE1: | 0.5 in | T: | 1.125 |
| Center Distance (in): | 2.625 in | BF: | 0.53 |
| B: | 5.75 | BD: | 9 |
| AK: | 8.5 | N: | 5.25 |
| O: | 3.28 in |
Technical Specifications
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Ratio: | 60:1 | Ratio Range: | 60:1 |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Shaft Direction: | 3 |
| Output Shaft Assembly Code: | 3 | Motor Frame Size: | 180 |
| Reducer: | Worm - Right Angle | Assembly: | UF-3 |
| Input Style: | C-Face Quill | Center Distance (in): | 2.625 |
| Output Shaft: | Solid Shaft | Series: | OE Series |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.125 in | Product Type: | Right Angle |
| Product Line: | OE Series | Output Key: | 1/4 X 2.81 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output RPM: | 29.2 | Series Code: | OE |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.883 |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

