How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | C: | 7.38 in |
| O: | 3.28 in | I: | 4.34 in |
| AK: | 8.5 | N: | 5.25 |
| T: | 1.125 | G: | 1.06 |
| B: | 5.75 | BF: | 0.53 |
| J: | 4 in | TAP Depth: | 0.69 in |
| BD: | 9 | H-Tap size: | 3/8 - 16 in |
| K: | 2 in | AJ: | 7.25 |
| LQ1: | 5.62 in | F: | 2.13 |
| A: | 2.88 | BE1: | 0.5 in |
| Center Distance (in): | 2.625 in |
Technical Specifications
| Motor Frame Size: | 180 | Series: | OE Series |
| Input HP @ 1750 RPM: | 0.883 | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Shaft Direction: | 3 | Product Type: | Right Angle |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Ratio Range: | 60:1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.81 | Center Distance (in): | 2.625 |
| Output Shaft Assembly Code: | 3 | Shaft Seal Material: | Viton |
| Series Code: | OE | Input Style: | C-Face Quill |
| Output RPM: | 29.2 | Product Line: | OE Series |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.125 in | Output Shaft: | Solid Shaft |
| Assembly: | UF-3 | Ratio: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

