How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | T: | 1.125 |
| N: | 5.25 | J: | 4 in |
| D: | 2.94 | AK: | 8.5 |
| TAP Depth: | 0.69 in | H-Tap size: | 3/8 - 16 in |
| O: | 3.28 in | F: | 2.13 |
| BE1: | 0.5 in | BF: | 0.53 |
| AJ: | 7.25 | K: | 2 in |
| A: | 2.88 | C: | 7.38 in |
| LQ1: | 5.62 in | B: | 5.75 |
| BD: | 9 | G: | 1.06 |
| Center Distance (in): | 2.625 in |
Technical Specifications
| Output Shaft Direction: | 3 | Shaft Seal Material: | Viton |
| Assembly: | UF-3 | Product Line: | OE Series |
| Series Code: | OE | Ratio Range: | 60:1 |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 1.125 in |
| Output RPM: | 29.2 | Gear Type: | Worm |
| Output Shaft: | Solid Shaft | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Keyway (C Face): | 1/4 x 1/8 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.625 | Output Shaft Assembly Code: | 3 |
| Series: | OE Series | Ratio: | 60:1 |
| Output Key: | 1/4 X 2.81 | Input HP @ 1750 RPM: | 0.883 |
| Product Type: | Right Angle | Motor Frame Size: | 180 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

