How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | H-Tap size: | 3/8 - 16 in |
| F: | 2.13 | K: | 2 in |
| BD: | 9 | C: | 7.38 in |
| BE1: | 0.5 in | Center Distance (in): | 2.625 in |
| A: | 2.88 | AK: | 8.5 |
| LQ1: | 5.62 in | D: | 2.94 |
| BF: | 0.53 | N: | 5.25 |
| I: | 4.34 in | T: | 1.125 |
| J: | 4 in | G: | 1.06 |
| O: | 3.28 in | TAP Depth: | 0.69 in |
| B: | 5.75 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.125 in |
| Output Key: | 1/4 X 2.81 | Assembly: | UF-3 |
| Product Line: | OE Series | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Series Code: | OE |
| No. of Gear Reductions: | Single | Output RPM: | 29.2 |
| Motor Frame Size: | 180 | Input HP @ 1750 RPM: | 0.883 |
| Center Distance (in): | 2.625 | Input RPM: | 1,750 |
| Ratio: | 60:1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 3 | Output Shaft Direction: | 3 |
| Output Shaft: | Solid Shaft | Ratio Range: | 60:1 |
| Service Factor: | 1 | Series: | OE Series |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

