How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | BE1: | 0.5 in |
| O: | 3.28 in | C: | 7.38 in |
| F: | 2.13 | K: | 2 in |
| J: | 4 in | G: | 1.06 |
| BF: | 0.53 | T: | 1.125 |
| LQ1: | 5.62 in | AK: | 8.5 |
| BD: | 9 | N: | 5.25 |
| I: | 4.34 in | H-Tap size: | 3/8 - 16 in |
| AJ: | 7.25 | A: | 2.88 |
| D: | 2.94 | B: | 5.75 |
| TAP Depth: | 0.69 in |
Technical Specifications
| Output Shaft: | Solid Shaft | Service Factor: | 1 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Diameter (in): | 1.125 in | Series: | OE Series |
| Output Shaft Direction: | 3 | Gear Type: | Worm |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 4.27 |
| Input Style: | C-Face Quill | Output Key: | 1/4 X 2.81 |
| Ratio: | 7.5:1 | Center Distance (in): | 2.625 |
| Output Shaft Assembly Code: | 3 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Product Line: | OE Series | Output RPM: | 233 |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 x 1/8 | Ratio Range: | 7.5:1 |
| Assembly: | UF-3 | Motor Frame Size: | 180 |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

