How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 5.25 | A: | 2.88 |
| F: | 2.13 | J: | 4 in |
| H-Tap size: | 3/8 - 16 in | BE1: | 0.5 in |
| D: | 2.94 | AJ: | 7.25 |
| G: | 1.06 | LQ1: | 5.62 in |
| AK: | 8.5 | TAP Depth: | 0.69 in |
| O: | 3.28 in | T: | 1.125 |
| B: | 5.75 | K: | 2 in |
| BF: | 0.53 | BD: | 9 |
| C: | 7.38 in | I: | 4.34 in |
| Center Distance (in): | 2.625 in |
Technical Specifications
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Series Code: | OE | Output Shaft Assembly Code: | 3 |
| Output Shaft: | Solid Shaft | Input HP @ 1750 RPM: | 0.577 |
| Output Shaft Direction: | 3 | Center Distance (in): | 2.625 |
| Housing Material: | Cast Iron | Ratio: | 80:1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Assembly: | UF-3 |
| Product Line: | OE Series | Series: | OE Series |
| Input Style: | C-Face Quill | Ratio Range: | 80:1 |
| Gear Type: | Worm | Motor Frame Size: | 180 |
| Output RPM: | 21.9 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.125 in | Output Key: | 1/4 X 2.81 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

