How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.19 in | BE: | 0.38 in |
| N: | 5.25 | G: | 1.06 |
| AK: | 4.5 | BF: | 0.41 |
| B: | 5.75 | H-Tap size: | 3/8 - 16 in |
| TAP Depth: | 0.69 in | I: | 4.34 in |
| BD: | 5.88 | D: | 2.94 |
| K: | 2 in | J: | 4 in |
| O: | 3.28 in | Center Distance (in): | 2.625 in |
| A: | 2.88 | AJ: | 5.88 |
| T: | 1.125 | F: | 2.13 |
| C: | 7.38 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 3.9 | Output Shaft Assembly Code: | 3 |
| Output RPM: | 175 | Motor Frame Size: | 56 |
| Product Line: | OE Series | Shaft Seal Material: | Viton |
| Series Code: | OE | Ratio Range: | 10:1 |
| Output Diameter (in): | 1.125 in | Assembly: | UF-3 |
| Ratio: | 10:1 | Output Shaft: | Solid Shaft |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Product Type: | Right Angle | Series: | OE Series |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 x 3/32 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Output Key: | 1/4 X 2.81 | Output Shaft Direction: | 3 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

