How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | C: | 7.38 in |
| K: | 2 in | D: | 2.94 |
| BE: | 0.38 in | B: | 5.75 |
| TAP Depth: | 0.69 in | H-Tap size: | 3/8 - 16 in |
| J: | 4 in | Center Distance (in): | 2.625 in |
| G: | 1.06 | A: | 2.88 |
| O: | 3.28 in | F: | 2.13 |
| LQ: | 5.19 in | BD: | 5.88 |
| AK: | 4.5 | BF: | 0.41 |
| N: | 5.25 | AJ: | 5.88 |
| T: | 1.125 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 1.125 in |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output RPM: | 17.5 | Product Line: | OE Series |
| Output Shaft Direction: | 3 | Series: | OE Series |
| Assembly: | UF-3 | Motor Frame Size: | 56 |
| Ratio: | 100:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Center Distance (in): | 2.625 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Series Code: | OE |
| Output Key: | 1/4 X 2.81 | Input HP @ 1750 RPM: | 0.386 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 3 |
| Ratio Range: | 100:1 to 250:1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 851 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Shaft: | Solid Shaft |

