How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.69 in | O: | 3.28 in |
| H-Tap size: | 3/8 - 16 in | J: | 4 in |
| Center Distance (in): | 2.625 in | BF: | 0.41 |
| LQ: | 5.19 in | AJ: | 5.88 |
| N: | 5.25 | I: | 4.34 in |
| C: | 7.38 in | AK: | 4.5 |
| D: | 2.94 | BE: | 0.38 in |
| B: | 5.75 | F: | 2.13 |
| BD: | 5.88 | G: | 1.06 |
| A: | 2.88 | K: | 2 in |
| T: | 1.125 |
Technical Specifications
| Series Code: | OE | Motor Frame Size: | 56 |
| Output Shaft: | Solid Shaft | Output Shaft Direction: | 3 |
| Output RPM: | 117 | Input Bore (C Face): | 0.625 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.92 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 3 | Ratio: | 15:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Assembly: | UF-3 |
| Center Distance (in): | 2.625 | Product Line: | OE Series |
| Ratio Range: | 15:1 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Series: | OE Series |
| Output Key: | 1/4 X 2.81 | Output Diameter (in): | 1.125 in |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

