How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.69 in | BE: | 0.38 in |
| A: | 2.88 | H-Tap size: | 3/8 - 16 in |
| O: | 3.28 in | AK: | 4.5 |
| N: | 5.25 | J: | 4 in |
| AJ: | 5.88 | T: | 1.125 |
| BF: | 0.41 | I: | 4.34 in |
| BD: | 5.88 | C: | 7.38 in |
| D: | 2.94 | F: | 2.13 |
| B: | 5.75 | G: | 1.06 |
| K: | 2 in | LQ: | 5.19 in |
| Center Distance (in): | 2.625 in |
Technical Specifications
| Output Shaft Direction: | 3 | Shaft Seal Material: | Viton |
| Assembly: | UF-3 | Product Line: | OE Series |
| Series: | OE Series | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Series Code: | OE |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.95 |
| Output Key: | 1/4 X 2.81 | Output Shaft: | Solid Shaft |
| Output RPM: | 70 | Output Diameter (in): | 1.125 in |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio Range: | 25:1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Motor Frame Size: | 56 |
| Ratio: | 25:1 | Output Shaft Assembly Code: | 3 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 2.625 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

