How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 7.38 in | LQ: | 5.19 in |
| TAP Depth: | 0.69 in | AK: | 4.5 |
| G: | 1.06 | D: | 2.94 |
| T: | 1.125 | BD: | 5.88 |
| BF: | 0.41 | N: | 5.25 |
| A: | 2.88 | I: | 4.34 in |
| AJ: | 5.88 | H-Tap size: | 3/8 - 16 in |
| O: | 3.28 in | K: | 2 in |
| J: | 4 in | Center Distance (in): | 2.625 in |
| B: | 5.75 | F: | 2.13 |
| BE: | 0.38 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Series: | OE Series |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Shaft Assembly Code: | 3 | Output Shaft Direction: | 3 |
| Output Shaft: | Solid Shaft | Ratio: | 25:1 |
| Motor Frame Size: | 56 | Gear Type: | Worm |
| Center Distance (in): | 2.625 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output RPM: | 70 | Input RPM: | 1,750 |
| Product Line: | OE Series | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 x 3/32 | Input HP @ 1750 RPM: | 1.95 |
| Output Key: | 1/4 X 2.81 | Product Type: | Right Angle |
| Ratio Range: | 25:1 | Assembly: | UF-3 |
| Output Diameter (in): | 1.125 in | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

