How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 2.88 | F: | 2.13 |
| D: | 2.94 | N: | 5.25 |
| Center Distance (in): | 2.625 in | C: | 7.38 in |
| T: | 1.125 | J: | 4 in |
| G: | 1.06 | BF: | 0.41 |
| K: | 2 in | TAP Depth: | 0.69 in |
| I: | 4.34 in | AJ: | 5.88 |
| AK: | 4.5 | BD: | 5.88 |
| O: | 3.28 in | BE: | 0.38 in |
| B: | 5.75 | LQ: | 5.19 in |
| H-Tap size: | 3/8 - 16 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output RPM: | 339 |
| Assembly: | UF-3 | Housing Material: | Cast Iron |
| Ratio: | 5:1 | Input HP @ 1750 RPM: | 4.8 |
| Ratio Range: | 5:1 | Product Line: | OE Series |
| Shaft Seal Material: | Viton | Series: | OE Series |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Diameter (in): | 1.125 in |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.81 |
| Output Shaft: | Solid Shaft | Output Shaft Assembly Code: | 3 |
| Center Distance (in): | 2.625 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft Direction: | 3 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Motor Frame Size: | 56 | Gear Type: | Worm |
| Series Code: | OE | Input Bore (C Face): | 0.625 |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

