How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.06 | BF: | 0.41 |
| AJ: | 5.88 | BD: | 5.88 |
| O: | 3.28 in | N: | 5.25 |
| H-Tap size: | 3/8 - 16 in | BE: | 0.38 in |
| B: | 5.75 | LQ: | 5.19 in |
| I: | 4.34 in | C: | 7.38 in |
| A: | 2.88 | J: | 4 in |
| Center Distance (in): | 2.625 in | T: | 1.125 |
| AK: | 4.5 | TAP Depth: | 0.69 in |
| F: | 2.13 | D: | 2.94 |
| K: | 2 in |
Technical Specifications
| Output Shaft: | Solid Shaft | Series Code: | OE |
| Input RPM: | 1,750 | Series: | OE Series |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 3 |
| Motor Frame Size: | 56 | Assembly: | UF-3 |
| Input Style: | C-Face Quill | Output Key: | 1/4 X 2.81 |
| Input HP @ 1750 RPM: | 1.08 | Output RPM: | 35 |
| Output Diameter (in): | 1.125 in | Product Line: | OE Series |
| Product Type: | Right Angle | Center Distance (in): | 2.625 |
| Ratio Range: | 50:1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 3 | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio: | 50:1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

