How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.69 in | J: | 4 in |
| Center Distance (in): | 2.625 in | F: | 2.13 |
| N: | 5.25 | C: | 7.38 in |
| BF: | 0.41 | B: | 5.75 |
| BE: | 0.38 in | G: | 1.06 |
| O: | 3.28 in | AK: | 4.5 |
| BD: | 5.88 | LQ: | 5.19 in |
| I: | 4.34 in | A: | 2.88 |
| H-Tap size: | 3/8 - 16 in | K: | 2 in |
| T: | 1.125 | AJ: | 5.88 |
| D: | 2.94 |
Technical Specifications
| Series Code: | OE | Output Shaft Assembly Code: | 3 |
| Motor Frame Size: | 56 | Service Factor: | 1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.81 | Center Distance (in): | 2.625 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Input HP @ 1750 RPM: | 0.883 |
| Output RPM: | 29.2 | Assembly: | UF-3 |
| Housing Material: | Cast Iron | Ratio: | 60:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Style: | C-Face Quill |
| Series: | OE Series | Output Shaft: | Solid Shaft |
| Product Line: | OE Series | Output Diameter (in): | 1.125 in |
| Ratio Range: | 60:1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Shaft Direction: | 3 |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

