How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 3/8 - 16 in | J: | 4 in |
| TAP Depth: | 0.69 in | F: | 2.13 |
| U: | 0.75 in | BE: | 0.38 in |
| B: | 5.75 | C: | 7.38 in |
| LM: | 8.32 | G: | 1.06 |
| N: | 5.25 | L: | 6.07 in |
| K: | 2 in | O: | 3.28 in |
| A: | 2.88 | AK: | 4.5 |
| AJ: | 5.88 | Center Distance (in): | 2.625 in |
| I: | 4.34 in | T: | 1.125 |
| BF: | 0.41 | BD: | 5.88 |
| D: | 2.94 |
Technical Specifications
| Center Distance (in): | 2.625 | Motor Frame Size: | 140 |
| Output Shaft: | Solid Shaft | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.81 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.125 in |
| Housing Material: | Cast Iron | Assembly: | UFC-1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Product Line: | OE Series |
| Input HP @ 1750 RPM: | 3.9 | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Series Code: | OE | Service Factor: | 1 |
| Ratio: | 10:1 | Series: | OE Series |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

