How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | L: | 6.07 in |
| G: | 1.06 | I: | 4.34 in |
| BD: | 5.88 | O: | 3.28 in |
| F: | 2.13 | C: | 7.38 in |
| U: | 0.75 in | AJ: | 5.88 |
| D: | 2.94 | TAP Depth: | 0.69 in |
| J: | 4 in | B: | 5.75 |
| BE: | 0.38 in | Center Distance (in): | 2.625 in |
| N: | 5.25 | K: | 2 in |
| LM: | 8.32 | AK: | 4.5 |
| T: | 1.125 | H-Tap size: | 3/8 - 16 in |
| A: | 2.88 |
Technical Specifications
| Gear Type: | Worm | Output Diameter (in): | 1.125 in |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Series Code: | OE | Output Shaft: | Solid Shaft |
| Output RPM: | 175 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Product Line: | OE Series |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.81 | Assembly: | UFC-1 |
| Input HP @ 1750 RPM: | 3.9 | Center Distance (in): | 2.625 |
| Input Style: | Flexible Coupling Input | Ratio: | 10:1 |
| Motor Frame Size: | 140 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Series: | OE Series | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

