How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | BD: | 5.88 |
| A: | 2.88 | AJ: | 5.88 |
| G: | 1.06 | N: | 5.25 |
| U: | 0.75 in | K: | 2 in |
| BF: | 0.41 | H-Tap size: | 3/8 - 16 in |
| BE: | 0.38 in | T: | 1.125 |
| TAP Depth: | 0.69 in | I: | 4.34 in |
| AK: | 4.5 | Center Distance (in): | 2.625 in |
| C: | 7.38 in | O: | 3.28 in |
| B: | 5.75 | LM: | 8.32 |
| J: | 4 in | F: | 2.13 |
| D: | 2.94 |
Technical Specifications
| Input HP @ 1750 RPM: | 3.9 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Series: | OE Series |
| Ratio Range: | 10:1 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Assembly: | UFC-1 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series |
| Output RPM: | 175 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Ratio: | 10:1 |
| Motor Frame Size: | 140 | Output Diameter (in): | 1.125 in |
| Center Distance (in): | 2.625 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.81 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

