How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.69 in | L: | 6.07 in |
| K: | 2 in | H-Tap size: | 3/8 - 16 in |
| BD: | 5.88 | F: | 2.13 |
| AJ: | 5.88 | O: | 3.28 in |
| T: | 1.125 | D: | 2.94 |
| C: | 7.38 in | BF: | 0.41 |
| N: | 5.25 | B: | 5.75 |
| I: | 4.34 in | U: | 0.75 in |
| J: | 4 in | LM: | 8.32 |
| A: | 2.88 | BE: | 0.38 in |
| G: | 1.06 | AK: | 4.5 |
| Center Distance (in): | 2.625 in |
Technical Specifications
| Ratio: | 30:1 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Output Shaft: | Solid Shaft | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Product Line: | OE Series |
| No. of Gear Reductions: | Single | Assembly: | UFC-1 |
| Service Factor: | 1 | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.625 | Series: | OE Series |
| Ratio Range: | 30:1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.125 in | Input HP @ 1750 RPM: | 1.65 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.81 |
| Motor Frame Size: | 140 | Output RPM: | 58.3 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

