How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AK: | 4.5 |
| A: | 2.88 | H-Tap size: | 3/8 - 16 in |
| BD: | 5.88 | F: | 2.13 |
| G: | 1.06 | D: | 2.94 |
| L: | 6.07 in | C: | 7.38 in |
| BE: | 0.38 in | T: | 1.125 |
| U: | 0.75 in | K: | 2 in |
| B: | 5.75 | Center Distance (in): | 2.625 in |
| N: | 5.25 | J: | 4 in |
| I: | 4.34 in | BF: | 0.41 |
| O: | 3.28 in | TAP Depth: | 0.69 in |
| LM: | 8.32 |
Technical Specifications
| Output Key: | 1/4 X 2.81 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Center Distance (in): | 2.625 | Motor Frame Size: | 140 |
| Input HP @ 1750 RPM: | 1.34 | No. of Gear Reductions: | Single |
| Product Line: | OE Series | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output Shaft: | Solid Shaft | Assembly: | UFC-1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Series: | OE Series | Gear Type: | Worm |
| Output Diameter (in): | 1.125 in | Ratio: | 40:1 |
| Ratio Range: | 40:1 | Output RPM: | 43.8 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

