How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 3.28 in | U: | 0.75 in |
| L: | 6.07 in | D: | 2.94 |
| LM: | 8.32 | H-Tap size: | 3/8 - 16 in |
| C: | 7.38 in | AJ: | 5.88 |
| G: | 1.06 | N: | 5.25 |
| AK: | 4.5 | F: | 2.13 |
| I: | 4.34 in | BF: | 0.41 |
| TAP Depth: | 0.69 in | A: | 2.88 |
| T: | 1.125 | BE: | 0.38 in |
| B: | 5.75 | K: | 2 in |
| BD: | 5.88 | J: | 4 in |
| Center Distance (in): | 2.625 in |
Technical Specifications
| Series: | OE Series | Input Style: | Flexible Coupling Input |
| Ratio: | 40:1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Diameter (in): | 1.125 in | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Ratio Range: | 40:1 |
| Center Distance (in): | 2.625 | Output RPM: | 43.8 |
| Motor Frame Size: | 140 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Assembly: | UFC-1 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Output Shaft: | Solid Shaft | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Key: | 1/4 X 2.81 | Product Line: | OE Series |
| Input HP @ 1750 RPM: | 1.34 | Input Diameter (in): | 0.75 in |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

