How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | T: | 1.125 |
| D: | 2.94 | K: | 2 in |
| G: | 1.06 | U: | 0.75 in |
| F: | 2.13 | BE: | 0.38 in |
| J: | 4 in | A: | 2.88 |
| LM: | 8.32 | I: | 4.34 in |
| N: | 5.25 | C: | 7.38 in |
| BD: | 5.88 | TAP Depth: | 0.69 in |
| BF: | 0.41 | AK: | 4.5 |
| L: | 6.07 in | H-Tap size: | 3/8 - 16 in |
| B: | 5.75 | O: | 3.28 in |
| AJ: | 5.88 |
Technical Specifications
| Output Diameter (in): | 1.125 in | Housing Material: | Cast Iron |
| Center Distance (in): | 2.625 | Output Key: | 1/4 X 2.81 |
| Input RPM: | 1,750 | Motor Frame Size: | 140 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 4.8 |
| Series: | OE Series | Input Style: | Flexible Coupling Input |
| Output RPM: | 339 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Ratio Range: | 5:1 |
| Output Shaft: | Solid Shaft | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Product Line: | OE Series | Ratio: | 5:1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Assembly: | UFC-1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

