How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.75 | L: | 6.07 in |
| AK: | 8.5 | TAP Depth: | 0.69 in |
| G: | 1.06 | C: | 7.38 in |
| H-Tap size: | 3/8 - 16 in | I: | 4.34 in |
| N: | 5.25 | U: | 0.75 in |
| O: | 3.28 in | Center Distance (in): | 2.625 in |
| BD: | 9 | J: | 4 in |
| AJ: | 7.25 | T: | 1.125 |
| BE1: | 0.5 in | BF: | 0.53 |
| K: | 2 in | F: | 2.13 |
| A: | 2.88 | L1: | 9.32 in |
| D: | 2.94 |
Technical Specifications
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Service Factor: | 1 | Product Line: | OE Series |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 3 |
| Series: | OE Series | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.92 |
| Ratio: | 15:1 | Center Distance (in): | 2.625 |
| Output Shaft: | Solid Shaft | Gear Type: | Worm |
| Output Diameter (in): | 1.125 in | Output RPM: | 117 |
| Output Key: | 1/4 X 2.81 | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | 3 | Ratio Range: | 15:1 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Assembly: | UFC-3 | Motor Frame Size: | 180 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

