How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | O: | 3.28 in |
| B: | 5.75 | Center Distance (in): | 2.625 in |
| K: | 2 in | AJ: | 7.25 |
| H-Tap size: | 3/8 - 16 in | BE1: | 0.5 in |
| N: | 5.25 | L1: | 9.32 in |
| I: | 4.34 in | T: | 1.125 |
| C: | 7.38 in | F: | 2.13 |
| L: | 6.07 in | U: | 0.75 in |
| BF: | 0.53 | TAP Depth: | 0.69 in |
| AK: | 8.5 | A: | 2.88 |
| G: | 1.06 | BD: | 9 |
| J: | 4 in |
Technical Specifications
| Product Line: | OE Series | Output Key: | 1/4 X 2.81 |
| Input Style: | Flexible Coupling Input | Ratio: | 30:1 |
| Center Distance (in): | 2.625 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | UFC-3 |
| Series Code: | OE | Output Diameter (in): | 1.125 in |
| Output Shaft Assembly Code: | 3 | Input HP @ 1750 RPM: | 1.65 |
| Series: | OE Series | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft Direction: | 3 |
| Output Shaft: | Solid Shaft | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Motor Frame Size: | 180 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output RPM: | 58.3 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

