How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | TAP Depth: | 0.69 in |
| N: | 5.25 | BE1: | 0.5 in |
| K: | 2 in | F: | 2.13 |
| H-Tap size: | 3/8 - 16 in | T: | 1.125 |
| I: | 4.34 in | G: | 1.06 |
| L: | 6.07 in | B: | 5.75 |
| C: | 7.38 in | L1: | 9.32 in |
| D: | 2.94 | AJ: | 7.25 |
| BD: | 9 | BF: | 0.53 |
| A: | 2.88 | J: | 4 in |
| O: | 3.28 in | AK: | 8.5 |
| U: | 0.75 in |
Technical Specifications
| Product Type: | Right Angle | Service Factor: | 1 |
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.125 in | Assembly: | UFC-3 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 3 |
| Output Shaft: | Solid Shaft | Output Shaft Assembly Code: | 3 |
| Series Code: | OE | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Ratio: | 40:1 |
| Series: | OE Series | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180 | Gear Type: | Worm |
| Output RPM: | 43.8 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 1.34 |
| Center Distance (in): | 2.625 | Product Line: | OE Series |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.81 |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

