How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 3/8 - 16 in | L1: | 9.32 in |
| D: | 2.94 | N: | 5.25 |
| J: | 4 in | L: | 6.07 in |
| B: | 5.75 | C: | 7.38 in |
| A: | 2.88 | O: | 3.28 in |
| AK: | 8.5 | TAP Depth: | 0.69 in |
| AJ: | 7.25 | U: | 0.75 in |
| K: | 2 in | BF: | 0.53 |
| BE1: | 0.5 in | F: | 2.13 |
| T: | 1.125 | BD: | 9 |
| G: | 1.06 | I: | 4.34 in |
| Center Distance (in): | 2.625 in |
Technical Specifications
| Series Code: | OE | Service Factor: | 1 |
| Output Diameter (in): | 1.125 in | Ratio: | 50:1 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Motor Frame Size: | 180 |
| Output Shaft Direction: | 3 | Output RPM: | 35 |
| Input RPM: | 1,750 | Output Shaft: | Solid Shaft |
| Output Key: | 1/4 X 2.81 | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | 3 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series | Ratio Range: | 50:1 |
| Assembly: | UFC-3 | Series: | OE Series |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 1.08 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Center Distance (in): | 2.625 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

