How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 2.88 | N: | 5.25 |
| O: | 3.28 in | F: | 2.13 |
| U: | 0.75 in | BF: | 0.53 |
| K: | 2 in | J: | 4 in |
| T: | 1.125 | D: | 2.94 |
| Center Distance (in): | 2.625 in | I: | 4.34 in |
| AJ: | 7.25 | L: | 6.07 in |
| TAP Depth: | 0.69 in | H-Tap size: | 3/8 - 16 in |
| BD: | 9 | BE1: | 0.5 in |
| C: | 7.38 in | G: | 1.06 |
| AK: | 8.5 | L1: | 9.32 in |
| B: | 5.75 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.883 | Output Key: | 1/4 X 2.81 |
| Output Shaft Direction: | 3 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Solid Shaft |
| Ratio: | 60:1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 3 | Gear Type: | Worm |
| Motor Frame Size: | 180 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Center Distance (in): | 2.625 |
| Product Line: | OE Series | Output Diameter (in): | 1.125 in |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Series Code: | OE | Ratio Range: | 60:1 |
| Output RPM: | 29.2 | Assembly: | UFC-3 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

