How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | F: | 2.13 |
| L: | 6.07 in | N: | 5.25 |
| J: | 4 in | BD: | 9 |
| K: | 2 in | BE1: | 0.5 in |
| AJ: | 7.25 | I: | 4.34 in |
| A: | 2.88 | Center Distance (in): | 2.625 in |
| B: | 5.75 | O: | 3.28 in |
| H-Tap size: | 3/8 - 16 in | AK: | 8.5 |
| U: | 0.75 in | L1: | 9.32 in |
| G: | 1.06 | TAP Depth: | 0.69 in |
| D: | 2.94 | BF: | 0.53 |
| C: | 7.38 in |
Technical Specifications
| Output Diameter (in): | 1.125 in | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.625 | Output Shaft: | Solid Shaft |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Series: | OE Series | Input RPM: | 1,750 |
| Ratio Range: | 60:1 | Assembly: | UFC-3 |
| Ratio: | 60:1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Shaft Direction: | 3 | Output RPM: | 29.2 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 3 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 0.883 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.81 |
| Product Line: | OE Series | Motor Frame Size: | 180 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

